With our range of
Socomec Enclosed Switches

Make the World Safer

Our Enclosed Solutions, with or without fuse protection, are suitable for all kinds of environments and applications Present at all levels of your electrical distribution, they allow you to secure and isolate parts of the network or specific electrical equipment.

From 20 to 1600 A, to IEC or UL standards, our range is one of the widest on the market.

Advantages

A Wide
Range

Wide selection of ratings (from 20 to 1600 A), switch type and enclosure materials (polycarbonate, polyester, painted sheet metal, stainless steel) to suit all environments.

Easy
Installlation

Cable entry from the top or the bottom, saving time thanks to cable gland knock outs.

Certain

Clear indication of the open or closed position of the switch, triple padlocking in the open position.

According
to the norms

Meets European Low Voltage, EMC and Machine Directive. Meets IEC 60947-3 and -6-1 product standards and IEC 61439-1 and -2 switchgear standards.

Reliable

Proven switching technology on load break and fuse combination switches.

Enclosed Switches

SWITCHES - DISCONNECTORS

Polycarbonate box The most accessible

Simple and effective, the polycarbonate box is available in version 3, 4, 6, 8 poles & IP65 resistant. It is dedicated to applications: HVAC, lifting and water treatment.

SWITCHES - DISCONNECTORS - FUSES

Polyester Box The most versatile

The polyester case is the Swiss Knife of the range. It is available in 3 and 4 poles, corrosion resistant and IP65 certified. It is dedicated to a very large number of applications: water treatment, seaside, HVAC, lifting, cement works and iron and steel industry.

SWITCHES - DISCONNECTORS

Stainless Steel Box The most resistent

The stainless steel cabinet is the high-end cabinet, available in 3 and 4 poles, corrosion resistant and IP65 certified. It is dedicated to agro-food applications, incineration industries, seaside and petrochemicals.

SWITCHES - DISCONNECTORS - FUSES

Painted Metal Box The most flexible

The best compromise between resistance and budget, the painted sheet metal box is a bestseller available in version 3 and 4 poles and certified IP65. It is dedicated to applications: cement, steel, metallurgy, automotive, stationery, and plastics.

Learn More

About Socomec

Founded in 1922, Socomec is an independent industrial group of more than 3100 people. Its vocation: the availability, control and safety of low voltage electricity networks with a greater concern for the energy performance of its customers.